To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SMA Male Crimp for RG174, 188, 316 Cable (Gold)

This male SMA connector is designed for crimp attachment to RG174, RG188 and RG316 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .128" for the crimp ferrule and .042" for the pin. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Associated bulk cable and crimp tools available
  • Connector body and coupling nut gold plated for corrosion resistance
  • Gold plated contact pins to minimize signal loss
  • Designed for crimp style attachment to RG174/188/316 coaxial cable
Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Premise wiring
  • Coaxial cable repair

SKU BAC03A-G
QTY available 1617
Quantity Price
1 - 24 $9.39
25 - 49 $8.92
50 - 99 $8.45
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.39

Key Specifications

Key Specifications