14x10x6 Inch Weatherproof ABS Light-Weight Enclosure with Universal Mounting Plate

The NBE141006-KIT03 is a rugged, lightweight weatherproof economy enclosure that is ideal for both indoor and outdoor applications. Constructed from injection molded ABS resin, it is well suited for a wide range of temperature or harsh environments. The mounting holes are molded into the enclosure permitting it to be wall mounted as well as on a flat surface. The raised lid features a 2-part molded hinge and molded quick release latches with a locking hasp on the lid. The raised lid is fully gasketed. The enclosure comes with a removable plastic mounting plate, which has molded in screw attachment grid for easy mounting of hardware and components. The enclosure material is UV stabilized and comes in neutral light gray color.

The NBE141006-KIT03 is ideal for custom applications, which may require special modifications to the enclosure. Molded in bosses inside the enclosure are used for the mounting plate. The NBE141006-KIT03 is designed for use as electrical and electronic box in many environments including factories and processing plants; municipal and state government installations; retail, wholesale, warehouse and commercial facilities. These enclosures are also suited use as an instrument enclosure in both indoor and outdoor applications.


Features
  • Fully gasketed lid
  • Molded quick release latches and a separate padlock hasp
  • NEMA Type 3, 3X and IP55 / IP67 rated
  • Injection Molded ABS Resin UV protected enclosure for use in Light-Weight Applications
  • Plastic Mounting Plate included with universal hole matrix (No Drilling Needed) Includes Self-Tapping screws for mounting the plate.
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage
  • Remote Wireless LAN WiFi equipment installations

SKU NBE141006-KIT03
QTY available 76
Quantity Price
1 - 24 $76.99
25 - 49 $73.91
50 - 99 $71.60
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $76.99

Key Specifications

Key Specifications