UHF-Female to UHF-Female Bulkhead 0-3 GHz 600V Lightning Protector

SKU AL-UFUFB-6
QTY available 633
Quantity Price
1 - 24 $40.59
25 - 49 $36.53
50 - 99 $32.47
100 + Call Us
Price $40.59

All Prices are in US Dollars and do not include duties



Lightning Protector Model AL-UFUFB-6 is a gas discharge tube suppressor featuring wide-band operation up to 3 GHz. This unit features a UHF-Female (Type SO239) to UHF-Female (Type SO239) Bulkhead connector with a rubber O-ring seal for mounting through an enclosure wall.

Due to its low cost and superior RF performance, this unit is ideal for Mobile Radio Equipment hookups between antennas and transmitters/receivers, and for CB Communication Systems, such as: Public Address Systems, Civil Defense, Ground Control Apparatus, Ship-to-Shore Communications, CCTV, Landing Systems. Since this protector will pass DC, it is suitable for applications where DC is carried through the coax cable, such as remote amplifiers and LNAs.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability, and fast response time make it suitable for a wide range of applications. A ground lug and terminal are supplied directly on the lightning protector housing, which provides superior grounding.

Features
  • Bi-Directional Protection
  • Easily Replaced Gas Tube Element
  • Protector will pass DC
  • Multi-Strike Capability
  • Reliable Performance from DC ~ 3 GHz

Application
  • CB Communication Systems
  • Civil Defense, Ship-to-Shore Communications
  • Mobile Radio Equipment hookups between antennas and transmitters/receivers
  • Ground Control Apparatus, CCTV & Landing Systems
  • Public Address Systems


Documents and Resources

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
UHF
Connector In Gender
Female
Connector Out Series
UHF
Connector Out Gender
Female
Minimum Frequency
DC
Maximum Frequency
3 GHz