To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USB Type A Jack, 10" Leads Black

Another unique USB panel mount option allows the user the flexibility to configure their own assembly. It features a bulkhead Type A or B Jack with 10 inches of un-terminated lead wires. The user can cut the wires to the desired length and hard wire or terminate them with their connector of choice. Wires are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell. This assembly uses the popular ECF style housing that is usable in virtually any panel thickness. L-com can custom terminate these wire leads with modest minimum requirements. Recommended 4-40 mounting screws must be purchased separately (P/N ECF440).

Features
  • 30 micro inch gold plated contacts provide reliable connections with repeated mating cycles
  • Allows USB cables to be passed through panels or enclosures
  • Screw mount for secure installations
  • Wire leads are 20 AWG (2 power) and 24 AWG (2 signal) with an additional 24 AWG wire connected to the connector shell
  • Available with Type A or B connectors with black or ivory housings
Application
  • PC Peripheral Interconnects
  • Data Acquisition
  • Test and Measurement

SKU ECJ504B-UA
QTY available 3691
Quantity Price
1 - 24 $8.40
25 - 49 $7.98
50 - 99 $7.56
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.40

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov