1.2 GHz 8 dBi Flat Patch Antenna - SMA Male Connector

SKU RE1208P-SM
QTY available 383
Quantity Price
1 - 24 $77.99
25 - 49 $70.19
50 - 99 $62.39
100 + Call Us
Price $77.99

All Prices are in US Dollars and do not include duties



This high gain flat patch security antenna provides 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor wireless video, wireless cameras and wireless security applications in the 1.2GHz band.

Rugged and Weatherproof - This wireless security antenna's construction features sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome. It can be wall or mast mounted using U-bolts. It can be installed for either vertical or horizontal polarization, and optional mounting kits are available.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Superior performance
  • Light weight
  • Durable UV-stable, UL flame rated radome
  • Low loss solid brass elements
  • 3 foot coax lead

Application
  • 1.2GHz Band
  • Wireless Video Links
  • Wireless Security Cameras
  • Wireless Video Transmitters
  • Wireless Security Systems


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1