To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

2.4/5.8GHz 10 dBi Dual Polarity Panel Antenna - N-Female Connectors

Item # HG2458-10DP
Availability
242
Price Table
Quantity Price
1 - 24 $64.99
25 - 49 $58.49
50 - 99 $51.99
100 + Call Us
Add to Cart

Description

This very compact panel 2.4/5.8 GHz multiple-input and multiple-output (MIMO) patch antenna is designed to operate with many manufacturers' enterprise-class 802.11n MIMO access points (APs). It features two independent dual-band, vertically polarized antennas in a single housing, making it an ideal and aesthetically pleasing antenna to support demanding indoor or outdoor applications in next generation IEEE 802.11n and 802.11ac wireless communication systems.

The antenna is fed via two N-Female ports, one for vertically polarized and one for horizontally polarized signals. This feature makes this antenna ideal for polarization diversity systems.

Designed for all weather operation, the HG2458-10DP features drain holes in the radome to help prevent moisture build-up inside the antenna. The antenna is supplied with a 30 degree tilt and swivel mast mount kit. This allows the antenna to be positioned for optimal performance. It can be adjusted up or down from 0° to 30°. It can be mounted to a 1" (25.4 mm) to 1.7" (43.2 mm) dia. masts.

For additional information and complete specifications, please see the data sheet in the Downloads tab.


Features
  • Compact size, 4 x 4 x 3.5 in.
  • All weather operations
  • Dual polarity feed system in single enclosure
  • Durable UV-stable ABS radome
  • MIMO - Multiple Input/Multiple Output
Application
  • 2.4/5.8 GHz ISM Band
  • 802.11n MIMO applications
  • IEEE 802.11ac Wireless systems
  • IEEE 802.11a/b/g/n Wireless LAN
  • WiFi and public wireless hotspots


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov