To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2.4 GHz 15 dBi Omnidirectional Antenna - N-Female Connector

Professional Grade

The HyperLink HG2415U-PRO is a Professional Grade Omni-Directional antenna that can be used for Commercial installations. The antenna features high gain and superior VSWR. The unit is optimized for the 2.4GHz ISM band.

Superior Performance

A collinear Omni-Directional antenna that utilizes a center fed Collinear Dipole array that offers superior performance over the traditional bottom fed collinear designs. A center fed collinear has radiating elements that are more uniformly fed with signals of the proper amplitude and phase. In a bottom fed design, the signals that reach the upper elements have undergone significant amplitude and phase degradation. In most cases, the upper elements of an end fed design contribute little to the antennas final composite gain and pattern. In the HyperLink HG2415U-PRO, an internal copper hard-line provides a low loss path to the antenna's central splitting and phasing component. The brass radiating elements of the HG2415U-PRO utilize an air dielectric for lowest loss and superior radiating efficiency. The design is factory tuned for superior performance.

Rugged and Weatherproof

This antenna's construction features a durable fiberglass radome for durability and aesthetics. Its mounting system features twin heavy-duty mounting brackets and U-Bolts for superior strength. The thick brass elements provide long life in hostile environments.

This antenna is also available in convenient and discounted 5-packs: HG2415U-PRO-5PK.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Heavy-duty steel mounting brackets
  • Center fed collinear array
  • Commercial grade antenna
  • Integral N-Female connector
  • Solid Brass Elements
Application
  • 2.4 GHz ISM Band
  • Bluetooth® & Public Wireless Hotspot
  • Supports IEEE 802.11b/g/n applications
  • WiFi and 2.4 GHz wireless video systems

SKU HG2415U-PRO
QTY available 317
Quantity Price
1 - 9 $247.99
10 - 24 $238.07
25 - 99 $228.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $247.99

Key Specifications

Key Specifications