2.4 GHz 5 dBi Patch Wide Angle Antenna 4-ft RP SMA Plug Connector

SKU HG2405P-135-RSP
QTY available 171
Quantity Price
1 - 24 $79.99
25 - 49 $76.79
50 - 99 $74.39
100 + Call Us
Price $79.99

All Prices are in US Dollars and do not include duties



This compact 2.4 GHz WiFi antenna provides 5 dBi Gain with broad horizontal beam width of 135 degrees. It is ideally suited for applications requiring coverage of a wide area like an office, public hotspot, Industrial or warehouse use. This antenna is lightweight and features an aesthetic UV-stable, white ABS UL Flame Rated radome and can also be painted to match the room or building structure. The HG2405P-135 can be installed for horizontal or vertical polarization. This is a versatile, adaptive antenna package with many application possibilities for the System Designer.

Designed for indoor operations, the HG2405P-135 features a compact radome permitting mounting in many areas where space is at a premium for the antenna. This allows the antenna to be positioned for optimal performance. It can be sites to provide wide beam coverage in situations where space is at a premium. The HG2405P-135 can be mounted to walls, system racks and panels, metal panels and other structures using standard hardware.

The HG2405P-135 has great appeal for office, health facilities, educational settings, industrial sites, and retail complexes, all where broad area coverage is demanded. This antenna offers the Systems Designer an alternative to wall mounting Omni-directional antennas thus eliminating many multi-path issues for the system. Antennas can be co-located near each other to provide further saturation coverage of an area, important in PCS, DCS, RFID, and other Wireless applications. Corner positioning can give the system a full 270° of coverage, with little concern for multi-path issues.


Features
  • Install for vertical or horizontal polarization
  • Compact size, 3.2" X 6.2" X 2.2"
  • Durable UV-stable white ABS radome
  • Multiple connector and cable options
  • Wide Angle performance

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b and 802.11g Wireless LAN
  • WiFi, Public Wireless Hotspot
  • Custom applications for small, high performance Antenna
  • PCS/DCS and Wide Angle Coverage

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1