To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

5.3 GHz 10 dBi Omnidirectional Wireless LAN Antenna

The HyperGain HG5310U is a compact yet high performance omnidirectional WiFi antenna which is designed to increase the range and coverage area of IEEE 802.11a wireless LAN equipment for the 5.3GHz band. With 10 dBi of gain, it is ideally suited for multipoint and mobile applications where high gain and wide coverage is desired.

The HG5310U construction features a fiberglass radome for durability and aesthetics. Included with this omni antenna, the mounting system features a heavy-duty steel bracket and U-Bolt for superior strength.

Features
  • All weather operation
  • Heavy Duty mounting system
  • Lightweight fiberglass radome
  • Superior performance
Application
  • Multipoint and mobile applications
  • 5.3 GHz Band Applications
  • IEEE 802.11a Wireless LAN
  • WiFi
  • Wireless Video Systems

SKU HG5310U
QTY available 43
Quantity Price
1 - 9 $157.99
10 - 24 $151.67
25 - 99 $145.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $157.99

Key Specifications

Key Specifications