5.8 GHz 12 dBi Professional Omnidirectional Antenna

SKU HG5812U-PRO
QTY available 2201
Quantity Price
1 + $145.99
Price $145.99

All Prices are in US Dollars and do not include duties



The HyperGain HG5812U-PRO is a professional high gain omni-directional base station WiFi antenna designed and optimized for the 5.8GHz ISM and UNII band. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG5812U-PRO construction features a heavy duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG5812U-PRO far exceeds other omni-directional antennas. The included mounting system features twin heavy-duty mounting brackets and u-bolts for superior strength. This antenna features an integral N-Female connector.

This antenna is also available in 5-packs: HG5812U-PRO-5PK.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Center fed collinear array
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Integral N-Female Connector
  • All weather operation

Application
  • 2.4/5.8 GHz IEEE 802.11a/b/g applications
  • 2.4GHz Wi-Fi applications
  • 5.8 GHz UNII and ISM applications
  • Point-to-multipoint applications
  • Wireless video systems

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1