900 MHz 8 dBi Flat Patch Antenna - 12 in N-Female Connector

Item # HG908P-NF
Availability
23
Price Table
Quantity Price
1 - 9 $109.99
10 - 24 $101.19
25 - 99 $92.39
100 + Call Us
Add to Cart

Description

Only 8.5 inches square!

This high gain flat patch antenna provides 8 dBi gain with broad coverage. It is suitable for both indoor and outdoor wireless LAN and wireless video applications in the 900MHz ISM band, GSM, 900MHz cellular,RFID, and LPWAN/IoT/M2M applications.

Rugged and Weatherproof

This antenna's construction features sealed internal elements and an aesthetic UV-stable, UL flame rated white plastic radome. Can be wall or mast mounted using U-bolts.

Custom Connectors

Custom Connectors are available for this antenna. Please contact sales for connector options, prices and availability.

Features
  • Can be installed for either vertical or horizontal polarization
  • Durable UV-stable, UL flame rated radome
  • Superior performance
  • Light weight and only 8.5 inches square
  • Low loss solid brass elements and 12 in. coax lead
Application
  • Cellular, GSM
  • SCADA, RFID
  • Wireless LAN systems
  • 900MHz ISM Band
  • LPWAN, LoRA, IoT, M2M applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov