Description
L-com's FOB25OM1ZKB2-M is an OM1 62.5/125 2-count breakout cable. The outer cable diameter is 7.0mm, and contains two 2 sub-cables with an OD of 2.5mm. The outer jacket is black PVC, and rated for indoor and outdoor usage. The subcables as well as the outer jacket are tight buffered, with a ripcord for ease of jacket removal when installing. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts
Features
Application
![]() Accessories |