1-Meter Interval OM1 MMF 62.5/125 Duplex Fiber Cable 2.0mm OD Orange OFNR

Item # FOB20OM1ROZ-M
Availability
479
Price Table
Quantity Price
1 - 24 $3.19
25 - 49 $3.06
50 - 99 $2.97
100 + Call Us
Add to Cart

Description

L-com's FOB20OM1ROZ-M is an OM1 62.5/125 bulk cable featuring a duplex zipcord construction. The outer diameter of the fiber cable is 2.0mm, and is compatible with all standard fiber optic connectors. The orange-colored jacket is riser-rated (OFNR). This type of cable is ideal for use in constructing patch cables, as well as for connecting of duplex devices, such as transceivers. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM1 Multimode (62.5/125um) Duplex bulk cable
  • Orange jacket color with 2.0mm OD
  • OFNR (Riser rated) jacket complies with stringent building codes
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov