Description
L-com's FOB30OM1PGZ-M is an OM1 62.5/125 bulk cable which features a duplex zipcord construction. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The slate-colored jacket is flame-retardant, plenum-rated (OFNP), which makes this cable ideal for deployments in data centers and other areas where regulations call for this rating. This type of cable is ideal for use in constructing patch cables, as well as for connecting of duplex devices, such as transceivers. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts
Features
Application
![]() Accessories |