1-Meter Interval OM1 MMF 62.5/125 Simplex Fiber Cable 3.0mm OD Slate OFNP

Item # FOB30OM1PSS-M
Availability
3,508
Price Table
Quantity Price
1 - 24 $1.57
25 - 49 $1.49
50 - 99 $1.41
100 + Call Us
Add to Cart

Description

L-com's FOB30OM1POS-M is a simplex OM1 62.5/125 bulk cable. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The slate-colored jacket is flame-retardant, plenum-rated (OFNP), which makes this cable ideal for deployments in data centers and other areas where regulations call for this rating. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • OM1 Multimode (62.5/125um) Simplex bulk cable
  • Slate jacket color with 3.0mm OD
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov