1-Meter Interval SMF 9/125 Duplex Fiber Cable 3.0mm OD Bend-Insensitive Yellow OFNP

Item # FOBBI30SNGPYZ-M
Availability
1,198
Price Table
Quantity Price
1 - 24 $2.95
25 - 49 $2.80
50 - 99 $2.66
100 + Call Us
Add to Cart

Description

L-com's FOBBI30SNGPYS-M is a single mode, 9/125 duplex bulk cable. It features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The fiber is also bend-tolerant, which allows for tighter bend radius installations without additional attenuation. The outer diameter of the fiber cable is 3.0mm, and is compatible with all standard fiber optic connectors. The yellow-colored jacket is flame-retardant, plenum-rated (OFNP), which makes this cable ideal for deployments in data centers and other areas where regulations call for this rating. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) Duplex bulk cable
  • Yellow jacket color with 3.0mm OD
  • OFNP (Plenum rated) jacket is suitable for installation into air Plenum spaces
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories