1-Meter Interval SMF 9/125 Duplex Fiber Cable 3.0mm OD Yellow LSZH

Item # FOB30SNGZYZ-M
Availability
287
Price Table
Quantity Price
1 - 24 $3.19
25 - 49 $3.03
50 - 99 $2.87
100 + Call Us
Add to Cart

Description

L-com's FOB30SNGZYZ-M single mode, 9/125 duplex bulk cable features low water peak attenuation fiber. This fiber is ideal for deployments of CWDM and standard single mode services. The single mode fiber allows for longer distances than multimode fiber, and is compatible with all standard fiber optic connectors. This cable features a duplex zipcord construction 3.0mm outer diameter per fiber, with a low-smoke, zero-halogen (LSZH) yellow jacket. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) Duplex bulk cable
  • Yellow jacket color with 3.0mm OD
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
Application
  • LAN Backbone
  • Data Center
  • Security
  • Fiber Optic Patch Cables
  • Fiber to the Home


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov