1.0/2.3 Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing

Item # RFPCB-1.0/2.3FR-4G70
Availability
2
Price Table
Quantity Price
1 - 24 $19.97
25 - 49 $18.97
50 - 99 $17.97
100 + Call Us
Add to Cart

Description

RFPCB-1.0/2.3FR-4G70 1.0/2.3 jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has a thru hole connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This 1.0/2.3 jack connector uses solder as an attachment method. Our jack 1.0/2.3 PCB connector provides a maximum frequency of 4 GHz. The 1.0/2.3 connector is available in a 0.75-inch length and 0.23-inch width. The L-com 1.0/2.3 jack PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. This 1.0/2.3 PCB connector has a beryllium copper body with gold plating. Our RFPCB-1.0/2.3FR-4G70 1.0/2.3 connector has a brass contact with gold plating. This L-com 1.0/2.3 jack connector will ship the same day as purchased. Our 1.0/2.3 jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build 1.0/2.3 custom connector cable assemblies that will ship the same day as well. The 1.0/2.3 jack connector with 50 Ohm impedance has a weight of 0.008 lbs. This push-on RF connector has a high quality construction. The jack coaxial connector is capable of operating at temperatures ranging from -55 deg C to 125 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 4 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Beryllium Copper Contact
  • 30 µin minimum contact plating
Application
  • General Purpose Test
  • PCB Applications