1.75"x19" (1U) 12 Port Category 6a Feed-Thru Coupler Panel, Unshielded

Item # PR175-C6A-12
Availability
11
Price Table
Quantity Price
1 - 9 $173.99
10 - 24 $167.03
25 - 99 $160.07
100 + Call Us
Add to Cart

Description

L-com now offers a compact 1U (1.75") Rack Height 19-inch Panel that comes with 12 Category 6a Keystone style couplers installed. Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" (1U) Rack panel with 12 Category 6a Keystone couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Silk screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • Data center management
  • 10 Gigabit Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov