1.75"x19" (1U) 12 Port Right Angle Category 6 Feed-Thru Coupler Panel, Unshielded

Item # PR175-R6-12
Availability
13
Price Table
Quantity Price
1 - 24 $68.99
25 - 49 $66.23
50 - 99 $64.16
100 + Call Us
Add to Cart

Description

L-com now offers a compact 1U (1.75") Rack Height 19-inch Panel that comes with 12 Right Angle Category 6 Keystone style couplers installed. Unique, high speed network patching is made easy with our right angle Keystone coupler patch panel. The low-profile, 90 degree Keystone couplers are pre-installed into this standard 19" rack panel, providing an easy method for addressing tight fit applications. These couplers offer a true 90 Degree exit from the cable entry point. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking.

Features
  • 19" x 1.75" (1U) Rack panel with 12 Right Angle Category 6 Keystone couplers for high-speed data applications Couplers offers true 90 degree connectivity that meet Category 6 standards
  • Constructed with 16-gauge cold rolled steel for strength
  • Silk screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
Application
  • LAN aggregation
  • Data center management
  • Gigabit Ethernet


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov