Description
The IES-2210GAT-SFP is a 10 port, triple speed, gigabit Industrial Ethernet Switch with 8x 10/100/1000TX RJ45 ports capable of providing power via PoE+ IEEE 802.at standard at a maximum of 30W per port with a total power budget of 120W and 2x 1000FX SFP ports (SFP modules sold separately).
L-com's IES-22 Series of 10 Port Industrial Ethernet switches Industrial Ethernet PoE Switches offer ease of deployment, cost savings and robust switching for your industrial networking application. This IES-2210GAT-SFP rugged Industrial Ethernet switches feature a combination of auto-negotiating double or triple speed ports including 10/100TX RJ45, 10/100/1000TX RJ45, and 1000FX SFP as well as easy to read system status LEDs.
This Industrial DIN Rail switch's Power over Ethernet capable ports are able to power your PoE enabled devices such as switches, cameras, access points and IoT devices using the IEEE 802.3at standard with up to 30W per port and a total power budget of 120W. Simplify your installation by removing unnecessary power cables. This 10 Port Industrial Ethernet DIN Rail switch is powered by an external 48V DC Industrial Power Supply, (Sold Separately) and features standard 35mm DIN rail mounting brackets. An IP40 aluminum alloy shell protects the part and the case's ribbed heat-removal design satisfies harsh environment and industrial requirements. The fan-less design greatly extends the mean time between failures (MTBF).
L-com IES-series switches such as IES-2210GAT-SFP are unmanaged and can be installed in minutes providing industrial network connectivity for myriad applications including industrial automation, factory automation, process control networking and energy network connectivity. They support Ethernet standards such as IEEE 802.3, 802.3u, 802.3ab, and 802.3at and compliant devices such as PLC's and media convertors as well as IP enabled meters, valves and drives. Contact L-com with your application needs today.
Features
Application
![]() AccessoriesSimilar Products |