Description
The L-com LCCN3194 SMA male connector has a brass body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and brass contact with gold plating. This threaded standard coaxial connector works on a maximum frequency of 12.4 GHz and provides an excellent maximum VSWR of 1.274.
The 12.4 GHz SMA connector is available in a 0.880-inch length, 0.490-inch width, and 0.490-inch height. The RG58 coax connector allows developers to configure and customize their signal connections however they desire. This SMA connector with clamp/solder attachment has a high-quality construction and an impedance of 50 ohms.
The LCCN3194 RG58 coax RF connector has gold body plating. This 12.4 GHz brass coaxial connector comes with PTFE insulation. The SMA male connector weighs 0.016 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems.
L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.
![]() |