120W 48V DC Industrial Power Supply, Single Output, DIN Rail Mount
Description
The LCPS series of industrial power supplies at L-com provide a cost effective and reliable 24V DC or 48V DC power source for L-com's line of industrial Ethernet switches and media converters. The LCPS-12048 provides single output power at 48V DC @ 120W. These units can be installed on any standard 35mm DIN Rail and are NEC Class 2/ LPS compliant. They also provide protection against short circuits, overloads, and over voltages. Use in your industrial Ethernet or IoT application today.
Features
NEC Class 2 / LPS Compliant Single output power supply, 48V DC @ 120W
Universal AC input/Full Range
Cooling provided by free air convection
Mounts to Standard 35mm DIN Rail
Great with L-com's IES series industrial Ethernet switches
Application
Industrial Ethernet
Factory Automation, Process Control and Process Industry Networking
IP enabled devices such as meters, valves or drives and IoT applications
SCADA (Supervisory Control and Data Acquisition)
Energy Networks
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov