12x10x06 UL Listed Stainless Steel Weatherproof Outdoor IP66 NEMA 4X Enclosure Kit, bundled w/Non-Metallic Blank Mount Plate

Item # NBSS121006-KIT01
Availability
54
Price Table
Quantity Price
1 - 4 $433.99
5 - 9 $416.63
10 - 24 $399.27
25 + Call Us
Add to Cart

Description

This L-com box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications, and they can ship on the same day. Constructed from 16ga. Brushed 304 Stainless Steel that provides superior protection against corrosion, chemicals and wet conditions. The enclosure is constructed with UV protected and impact resistant material to ensure protection in any environment. The integrated welded mounting flange allows the enclosure to be mounted directly to any flat wall surface provided proper screws are used into secure studs. The enclosure can also be mounted to a wide range of pole diameters with one of our optional pole mounting hardware kits. The fully gasketed lid features a 316 stainless steel removable hinge pin that allows for quick removal & reattachment with only a pair of pliers. The enclosure comes with a 304 stainless steel latch with padlock eye allowing you to secure the enclosure from tampering.

The L-com NBSS121006-KIT01 comes with a UL Listing Mark in every enclosure. Ideal for all construction sites and equipment enclosure applications.

This kit is ideal for custom applications, which may require special modifications to the enclosure and mounting plate. The plastic mounting plate allows the radio signals to pass behind the enclosure. This increases the coverage of the radio, when needed in an application.

Mounting Plate

The 0.25 inch thick blank Non-Metallic Starboard mounting plate included with the L-com NBSS121006-KIT01 comes uninstalled and kitted with the enclosure so that you can modify or install as needed.

The L-com HGX-PMT series of pole mounting kits allow the populated enclosure to be securely mounted to a variety of different size poles.

Compatible versions include HGX-PMT13, HGX-PMT16, HGX-PMT28, HGX-PMT29, HGX-PMT30 & HGX-PMT33

*Note: Any holes or openings you might introduce must be properly sealed to maintain NEMA Type 4X / IP66 rating


Features
  • UL® Listed 16ga. Brushed 304 Stainless Steel
  • 304 Stainless steel latch with padlock eye
  • NEMA Type 4X / IP66* rated
  • Fully gasketed lid, integral welded mounting flange & 316 Stainless steel hinge and removable pin
  • Includes blank Non-Metallic Starboard mounting plate (uninstalled & kitted with the enclosure)
Application
  • Electrical & Electronics Instruments, Controls & Components, Wireless LAN WiFi equipment
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • EMI/RFI Sensitive environments/equipment
  • Protection of equipment from theft or damage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov