136-940MHz, 2.5 dBi Gain, Omni-directional Antenna with Magnetic NMO Mount, SMA-Male Connector

Item # LCANMOB1004-SM
Availability
101
Price Table
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Add to Cart

Description

The L-com LCANMOB1004-SM is an omnidirectional antenna with a magnetic NMO mount specifically designed for high-performance applications. This vertically polarized omni antenna with NMO mount is available in black color. Our high-quality antenna can operate at frequencies ranging from 136 to 940 MHz, which is ideal for indoor low-profile, in-building, and mobile applications. This non-infrastructure antenna has a 2.5 dBi gain, which transmits high-power signals and faster speed. This vertically polarized omni antenna with NMO mount is available in white color.

The LCANMOB1004-SM in-building antenna from L-com features an NMO-type magnetic mount, which is ideal when the portability of the antenna is required. This NMO antenna mount is constructed with a heavy-duty magnet to ensure secure mounting. No drilling is required for the installation of this antenna mount, making it easy to fine-tune the antenna location. The magnetic base is easy to install and offers a temporary plug-and-play installation. Our magnetic mount comes with a SMA male connector and can be used for WLAN, Wi-Fi, public safety, and mobile RF applications.

L-com has one of the largest in-stock selection of omnidirectional antennas with same-day shipment. Use our on-line ordering system to purchase your LCANMOB1004-SMantenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities). For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal vertically polarized antenna with a magnetic NMO mount for your requirements.


Features
  • Outdoor Rated Omni Directional Antenna
  • 2.5 dBi Gain
  • Easy to install magnetic mount offering temporary plug and play installation
  • NMO Magnetic Mount, Black ABS Radome
  • 1.5:1 VSWR Max
  • 10 Foot, Black Low-Loss LMR195 Equivalent Cable
  • SMA-Male Connector
  • Tunable Frequency
Application
  • Offroad/Overland Vehicles
  • Mining/Industrial
  • Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment