136 to 174 MHz Omni Antenna 5.5 dBi Gain, Spring NMO Connector, Stainless Steel

Item # LCANOM1086
Availability
59
Price Table
Quantity Price
1 - 24 $34.19
25 - 49 $32.48
50 - 99 $30.77
100 + Call Us
Add to Cart

Description

The L-com LCANOM1086 is a single band antenna that ships on the same day as ordered. Our vertical polarized antenna with 136 to 174 MHz frequency range has a NMO male connectors. This antenna is made of stainless steel has an overall length of 53.54 in, a width of 2 in, and a weight of 0.66 lbs.

L-com’s LCANOM1086 is a single band antenna operating from 136 to 174 MHz with 5.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band antenna as per your requirement.


Features
  • Vertically Polarized
  • 5.5 dBi Gain
  • NMO Connector
  • Stainless Steel
  • 1.5:1 VSWR Max
  • 50 Watt Max Input Power
  • Tunable Frequency
Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment