138 MHz - 174 MHz 1 Folded Dipole antenna, 4.6 dBi gain, 1/4 Wave Offset pattern, V-pol, Type N Female Connector

Item # LCANED1001
Availability
7
Price Table
Quantity Price
1 - 4 $544.00
5 - 9 $522.24
10 - 24 $500.48
25 + Call Us
Add to Cart

Description

The L-com LCANED1001 is a high performance, single element exposed folded dipole antenna designed to operate from 138 to 174 MHz for VHF frequency band communication systems. The LCANED1001 has 4.6 dBi / 2.45 dBd of high gain and can be used for long distance communications over a wide range of applications. The LCANED1001 is ideal for boosting radar, GPR/WPR, FM Radio, TV broadcasts, public safety, LMR / PMR and aviation.

The folded exposed dipole LCANED1001 has 65 vertical beamwidth and 210 horizontal beamwidth. This antenna has Vertical polarization, and the included mounting kit allows for very easy and quick time installations with less effort. These exposed dipoles are already tuned to be Quarter wavelength away from the mast and do not require any further field adjustments. The LCANED1001 exposed dipole antennas are robust, outdoor, weatherproof, and high velocity wind sustainable antennas made up of high-grade aluminum alloys for longevity and resistant to corrosion. These dipole antennas are side mounted ¼ wave spacing from the mast, has a pigtail terminated with 1 Type N female connector. This premium quality 1-bay dipole antenna has offset pattern with 100W maximum power handling capability.

L-com’s 138 to 174 MHz single element Quarter wave exposed folded dipole LCANED1001 antennas with 4.6 dBi/ 2.45 dBd max gain for VHF communication applications. The central support mast is precisely designed for easy dipole attachments which fit tightly for error free and quick installations and ease for transportation. This Quarter wave folded exposed dipole antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Frequency coverage for 138 MHz to 174 MHz with Type N Female connector
  • Very High Gain 4.6 dBi / 2.45 dBd antennas
  • Easy and quick time to installations
  • Industrially tuned dipoles made of high-grade aluminum alloys
  • 1-Folded dipole antenna has offset pattern with ¼ wave spacing
  • 210° horizontal beamwidth, and 65° vertical beamwidth with Vertical Polarization
  • 100 W max input power
Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • VHF radio applications supported with Trunking for two-way radio communications
  • Wireless LAN systems, IOT and IIOT low data high coverage applications
  • TV Broadcasts and FM radio applications
  • Air traffic controllers / Public Safety / Emergency services / Marine communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)