144, 430 MHz Omni Antenna 5.5 dBi Gain, NMO Connector, Stainless Steel Reflector

Item # LCANOM1085
Availability
87
Price Table
Quantity Price
1 - 24 $25.29
25 - 49 $24.03
50 - 99 $22.76
100 + Call Us
Add to Cart

Description

The L-com LCANOM1085 is a dual band antenna that ships on the same day as ordered. Our vertical polarized antenna with 144 to 430 MHz frequency range has a NMO male connectors. This antenna made of stainless steel has an overall length of 35.04 in, a width of 2 in, and a weight of 0.55 lbs.

L-com’s LCANOM1085 is a dual band antenna operating from 144 to 430 MHz with 5.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal dual band antenna as per your requirement.


Features
  • Vertically Polarized
  • 5.5 dBi Gain
  • NMO Connector
  • Stainless Steel
  • 1.5:1 VSWR Max
  • 50 Watt Max Input Power
Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment