Description
The L-com HG172706U-PRO is a high performance LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-coms HG172706U-PRO has 4 to 6 dBi gain and can be used to broadcast Cellular LTE signals. The HG172706U-PRO operates from 1710 to 2700 MHz which is ideal for 5G, LTE, PCS, UMTS applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG172706U-PRO antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired.
The HG172706U-PRO from L-com has omnidirectional patterns with vertical polarization and features Type N connectors.The Type N connectorized HG172706U-PRO antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.
Features
Application
![]() |