Description
The L-com LCCN3160 SMA female connector has a brass body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a straight body style and gold contact plating. This threaded standard coaxial connector works on a maximum frequency of 18 GHz.
The 18 GHz SMA connector is available in a 0.687-inch length, 0.375-inch width, and 0.312-inch height. This straight coaxial connector has bulkhead mount. The 0.062 inch end launch PCB connector allows developers to configure and customize their signal connections however they desire. This SMA connector with solder attachment has a high-quality construction and an impedance of 50 ohms.
The LCCN3160 0.062 inch end launch PCB RF connector with bulkhead mount has gold body plating. This 18 GHz brass coaxial connector comes with PTFE insulation. The SMA female connector weighs 0.009 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems.
L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.
![]() |