18 GHz SMA Female Right Angle Field Replaceable Connector With EMI Gasket 4 Hole Flange Mount .012 inch Pin

Item # LCCN3143
Availability
Call Us
Price Table
Quantity Price
1 - 24 $24.79
25 - 49 $23.80
50 - 99 $23.05
100 + Call Us
Add to Cart

Description

The L-com LCCN3143 SMA male connector has a passivated stainless steel body for telecommunications, data communication, general-purpose test, industrial fields, and rack and panel mount applications. This RF connector has a right angle body style and beryllium copper contact with gold over nickel plating. This threaded standard coaxial connector works on a maximum frequency of 18 GHz and provides an excellent maximum VSWR of 1.23. The 18 GHz SMA connector is available in a 0.590-inch length, 0.500-inch width, and 0.500-inch height. This right angle coaxial connector has 4 hole flange mount. The 0.012 inch pin field replaceable contact connector allows developers to configure and customize their signal connections however they desire. This SMA connector with field replaceable attachment has a high-quality construction and an impedance of 50 ohms. The LCCN3143 0.012 inch pin field replaceable contact facilitates RF connectivity between boards and several microwave components including filters, attenuators, mixers, and oscillators. This 18 GHz passivated stainless steel coaxial connector comes with PTFE insulation. The SMA male connector weighs 0.034 pounds and is most used in USB software-defined radio dongles, handheld radios, mobile phone antennas, Wi-Fi antenna systems, and microwave systems. L-com has the largest in-stock selection of RF and coaxial connectors with same-day shipping for domestic and international orders. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov