To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

180 degrees Rotating Head Red Nylon Braided Cable, USB 2.0 A Male to Lightning Compatible Male, 5 Volt, 2.4 Amp, 1 Meter

Item # CAU2ALGT-MM-1M
Availability
695
Price Table
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us
Add to Cart

Description

The L-Com CAU2ALGT-MM-1M USB 2.0 180-degree rotating head converter cable allows for plug-and-play connections to handheld devices and other peripherals. Our red charging cable features a 1-meter length and a 5 V/2.4 A output. With the help of this USB 2.0 A to lightning conversion cable, users can connect to laptops, PC peripheral interconnects, tablets, smartphones, and laptops.

Our 1-meter male to male braided cord has a molded aluminum shell and a durable nylon cord sheath since it is made for rugged applications. This USB 2.0 red conversion cable features a smart LED that quickly displays a user's current charging state. The CAU2ALGT-MM-1M 180-degree rotating head conversion cable from L-Com solves tight space issues and it is compatible with earlier versions due to its backwards compatibility.

L-Com has the largest in-stock selection of USB 2.0 red nylon braided cable with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect USB 2.0 A to lightning 180-degree rotating head cable for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 2.4A
  • USB A to Lightning Compatible conversion cable
  • Backward compatible with previous generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath
  • LED charging indicator light
Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge your Lightning compatible devices


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov