180 degrees Rotating Head Red Nylon Braided Cable, USB 2.0 A Male to Micro Male, 5 Volt, 2.4 Amp, 2 Meter

Item # CAU2AMIC-MM-2M
Availability
661
Price Table
Quantity Price
1 - 24 $11.39
25 - 49 $10.93
50 - 99 $10.59
100 + Call Us
Add to Cart

Description

The L-Com CAU2AMIC-MM-2M USB 2.0 180-degree rotating head converter cable allows for plug-and-play connections to handheld devices and other peripherals. With the help of this USB 2.0 A to micro conversion cable, users can connect to laptops, PC peripheral interconnects, tablets, smartphones, and laptops.Our red charging cable features a 2-meter length and a 5 V/2.4 A output.

The CAU2AMIC-MM-2M 180-degree rotating head conversion cable from L-Com solves tight space issues and it is compatible with earlier versions due to its backwards compatibility. Our 2-meter male to male braided cord has a molded aluminum shell and a durable nylon cord sheath since it is made for rugged applications. This USB 2.0 red conversion cable features a smart LED that quickly displays a user's current charging state.

L-Com has the largest in-stock selection of USB 2.0 red nylon braided cable with same-day shipping for domestic and international orders. We have 15,000-plus cable products in over a dozen categories, each offering the lengths, diameters, form factors, jackets, and connector types you need. Our skilled technical support and professional sales team can help you find the perfect USB 2.0 A to micro 180-degree rotating head cable for your needs by providing more information on comparable products.


Features
  • USB 2.0 Charging - 5V, 2.4A
  • USB A to Micro USB Conversion Cable
  • Backward compatible with previous USB generations
  • Aluminum Molded Shell provides durability and increased strength at cable entry point
  • Durable Nylon Cord Sheath
  • LED charging indicator light
Application
  • A/V
  • Smart Phone, Tablet, or Laptop
  • PC Peripheral Interconnects
  • Charge your USB Micro devices


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov