Description
18x16x10 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, 240 VAC Universal Outlet MNT PLT, Mechanical Thermostat Powered Heat Clear Lid Black NEMA enclosure cabinet NBBWPC181610-EH0 from L-com is in-stock at our warehouse and will ship the same business day as purchased. Our National Electrical Manufacturers Association (NEMA) enclosure has a 4X rating. This NEMA 4X rating enclosure cabinet provides protection for your electrical / electronic equipment. Our national electrical manufactures association NEMA box has the outer dimensions of 18x16x10. The 18x16x10 NEMA enclosure box inner dimensions are 18.2x16.2x9.7. L-com 4X rating NEMA IP66 enclosure panel part number NBBWPC181610-EH0 is constructed of polycarbonate. Our NEMA 4X rating polycarbonate enclosure cabinet is black in color with a clear lid. This black polycarbonate enclosure box is designed to adhere to the national electrical manufacturers association NEMA ratings. Our outdoor NEMA 4X rating enclosure is designed to be weatherproof for added protection of its important electronic and electrical components. The weatherproof NEMA box from L-com provides watertight protection from the outdoors. This NEMA waterproof cabinet enclosure has an IP66 rating. Industrial outdoor NEMA IP66 enclosure NBBWPC181610-EH0 is built with 240V AC universal outlet mounting plate powered. NBBWPC181610-EH0 outdoor IP66 NEMA 4X enclosure cabinet datasheet with details of specifications and CAD drawing with dimensions can be found in the PDF above. L-com NEMA 4X rating enclosure cabinets are stocked on a continual basis. Not only are our 4X rating NEMA enclosures in-stock, but like our other products, these outdoor IP66 cabinets also will ship the same business day as purchased. Custom configured NEMA enclosure cabinets may be available from L-com in some models and sizes, please contact us for additional information. Features
Application
![]() AccessoriesSimilar Products |