18x16x10 Polycarbonate Weatherproof NEMA 4X Enclosure, Modified Base Drilled Mount Clear Lid Black

Item # NBBWPC181610-01
Availability
136
Price Table
Quantity Price
1 - 4 $505.00
5 - 9 $484.80
10 - 24 $464.60
25 + Call Us
Add to Cart

Description

18x16x10 Polycarbonate Weatherproof Outdoor IP66 NEMA 4X Enclosure, Modified Base Drilled Mount Drilled Blank PLT Clear Lid Black

NEMA enclosure cabinet NBBWPC181610-01 from L-com is in-stock at our warehouse and will ship the same business day as purchased. Our National Electrical Manufacturers Association (NEMA) enclosure has a 4X rating. This NEMA 4X rating enclosure cabinet provides protection for your electrical / electronic equipment.

Our national electrical manufactures association NEMA box has the outer dimensions of 18x16x10. The 18x16x10 NEMA enclosure box inner dimensions are 18.2x16.2x9.7. L-com 4X rating NEMA IP66 enclosure panel part number NBBWPC181610-01 is constructed of polycarbonate. Our NEMA 4X rating polycarbonate enclosure cabinet is black in color with a clear lid. This black polycarbonate enclosure box is designed to adhere to the national electrical manufacturers association NEMA ratings.

Our outdoor NEMA 4X rating enclosure is designed to be weatherproof for added protection of its important electronic and electrical components. The weatherproof NEMA box from L-com provides watertight protection from the outdoors. This NEMA waterproof cabinet enclosure has an IP66 rating.

Industrial outdoor NEMA IP66 enclosure NBBWPC181610-01 is built with modified base drilled mount drilled blank plate. NBBWPC181610-01 outdoor IP66 NEMA 4X enclosure cabinet datasheet with details of specifications and CAD drawing with dimensions can be found in the PDF above. L-com NEMA 4X rating enclosure cabinets are stocked on a continual basis. Not only are our 4X rating NEMA enclosures in-stock, but like our other products, these outdoor IP66 cabinets also will ship the same business day as purchased. Custom configured NEMA enclosure cabinets may be available from L-com in some models and sizes, please contact us for additional information.


Features
  • High-Impact, UV Resistant Polycarbonate (Black)
  • Stainless steel latches with padlock eye
  • NEMA Type 4X / IP66 rated (includes (4x) optional lid corner screws)
  • Fully gasketed clear lid & user installed wall mounting brackets
  • Includes drilled aluminum mounting plate with AC socket cutouts
Application
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Rapid Deployment Installations
  • Corrosive environments & hotspot applications
  • Protection of equipment from theft or damage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov