19" Solid Blank Panel 3U - RAL9003 -Signal White

Item # LC-SWM3UPNL-W
Availability
191
Price Table
Quantity Price
1 - 24 $23.63
25 - 49 $22.45
50 - 99 $21.27
100 + Call Us
Add to Cart

Description

The L-com LC-SWM3UPNL-W is a solid blank panel used for improving airflow and limiting dust in your equipment. This panel is available in a 3U size and has a RAL9003-signal white color finish. Our blank panel spacers close off rack and cabinet fronts to improve both air flow paths and aesthetics.

L-com’s blank panels are constructed with steel and are easy to install. Our 3U solid blank panel is suitable for A/V, broadcasting, networking, and data/IT applications. The LC-SWM3UPNL-W panel is fixed and can be easily mount to any open space on your rack. This solid panel is designed to fit any 19-inch network racks, enclosures, and cabinets.

L-com has the largest in-stock collection of LC-SWM3UPNL-W solid blank panel for all your network installation needs. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 3U blank panel as per your requirements.


Features
  • MULTIFUNCTIONING DESIGN: Blank panel spacers close off rack and cabinet fronts to improve both air flow paths and aesthetics.
  • EFFECTIVE: Great for improving airflow and limiting dust in your equipment.
  • EASY TO USE: Simply mount to any open space on your rack.
Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov