2 Watt RF Load DC to 12 GHz With SMA Male Brass Body

Item # LCTR1144
Availability
2
Price Table
Quantity Price
1 - 24 $26.00
25 - 49 $24.96
50 - 99 $24.18
100 + Call Us
Add to Cart

Description

L-com's LCTR1144 is an RF termination (also called RF load or dummy load) that operates from DC to 12 GHz and handles up to 2 Watt (CW). Our SMA termination / load has a male gender. LCTR1144 SMA load termination offers 1.15:1 max VSWR. RF load / terminations are indispensable components in many RF, microwave and millimeter wave systems where signal reflection from unused ports can potentially damage the device or reduce the signal integrity. By using a terminator on an unused port with a matched load (dummy load), the incident energy will be absorbed with minimal reflection. These termination components are commonly used to terminate devices such as couplers, circulators, and switches. They are also widely used in measurement systems to ensure accurate results. L-com offers a huge selection of RF, microwave and millimeter wave terminations up to 65 GHz with excellent performance over the entire operating range and power handling capabilities up to 800 Watt (CW).

Features
  • DC to 12 GHz Frequency Range
  • 50 Ohm Impedance
  • SMA Male Coaxial Interface
  • Max VSWR 1.15:1
  • Max Power 2 Watts (CW)
Application
  • WIFI 6E
  • 5G Cellular bands
  • SatCom
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communication