2.4 GHz-2.5 GHz / 5.1 GHz-5.8 GHz, 6/6 dBi WiFi 6 8x8 MIMO Flat Panel Antenna - 8 x Type N Female Connector on 1 meter RG58 pigtail

Item # HG2458-06DP-8NF
Availability
11
Price Table
Quantity Price
1 - 4 $194.95
5 - 9 $187.15
10 - 24 $179.35
25 + Call Us
Add to Cart

Description

The HG2458-06DP-8NF WiFi 6 8x8 MIMO Flat Panel Antenna from L-com is a high performance directional antenna designed for the 2400 MHz to 5800 MHz bands and is available to ship same day. It features 8 (eight) pigtails terminated with Type N Female connectors for 8x8 MIMO applications. It is a UV protected, outdoor rated antenna with 60 degree horizontal half power beamwidth. The HG2458-06DP-8NF is ideally suited for WiFi Hotspots (IEEE 802.11ax/ac/n/b/g) as well as IoT, Zigbee and Bluetooth. The L-com high performance flat panel HG2458-06DP-8NF is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 8 port N Type Female flat panel directional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Male connectors. L-com’s HG2458-06DP-8NF supports 2.4 and 5 GHz bands. This WiFi 6 HG2458-06DP-8NF 60 degree flat panel antenna with 8 N Type Female connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • N Female Connector
  • Outdoor Rated Panel Antenna
  • 4 x Vertical + 4 x Horizontal Polarization
  • 8x8 MIMO Functionality
  • 2.4 GHz, 5 GHz WiFi Bands
  • 6 dBi gain
Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6 (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • IoT, Zigbee, Bluetooth, WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov