2.4 GHz-2.5 GHz / 5.1 GHz-7.2 GHz, 6/6 dBi WiFi 6e 4x4 Dual Pol MIMO Outdoor Flat Panel Antenna - 4 x RP-SMA on 1 meter RG58 pigtail

Item # HG2471-06DP-4RSP
Availability
34
Price Table
Quantity Price
1 - 4 $630.00
5 - 9 $604.80
10 - 24 $579.60
25 + Call Us
Add to Cart

Description

The HG2471-06DP-4RSP WiFi 6e 4x4 MIMO Flat Panel Antenna from L-com is a high performance directional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It features 4 (four) pigtails terminated with Reverse Polarity SMA (RP-SMA) male connectors for 4X4 MIMO applications. It is a UV protected, outdoor rated antenna with 60 degree horizontal half power beamwidth. The HG2471-06DP-4RSP is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth. The L-com high performance flat panel HG2471-06DP-4RSP is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 4 port RP-SMA flat panel directional antenna is suitable for commercial radios and access points in public and private networks that are equipped with RP-SMA female connectors. L-com’s HG2471-06DP-4RSP supports 2.4, 5 and 6 GHz bands. This WiFi 6e HG2471-06DP-4RSP 60 degree flat panel antenna with 4 Reverse Polarity SMA connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Reverse Polarity SMA (RP-SMA) Male Connector
  • Outdoor Rated Panel Antenna
  • 2 x Vertical + 2 x Horizontal Polarization
  • 4x4 MIMO Functionality
  • 2.4 GHz, 5 GHz, 6 GHz WiFi Bands
  • 6 dBi gain
Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • WiFi 6e (802.11ax) networks
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, WiFi


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov