2.4 GHz 3 dBi Rubber Duck Antenna SMA Connector

Item # HG2403RD-1-SM
Availability
207
10/21/2024 * Up to 457
Call Us * Over 457
*Estimated Availability
Price Table
Quantity Price
1 - 24 $7.09
25 - 49 $6.74
50 - 99 $6.38
100 + Call Us
Add to Cart

Description

The HG2403RD-1-SM from L-com is an economical yet high performance omnidirectional "rubber-duck" antenna designed for the 2.4 GHz ISM band. It features a tilt-and-swivel SMA male connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for IEEE 802.11b, 802.11g, 802.11n and 802.11ax (WiFi 6) Wireless LANs, Bluetooth, IoT and other applications. The L-com high performance rubber-duck HG2403RD-1-SM is a flexible antenna providing broad coverage and 3 dBi gain. It is suitable as a replacement RF antenna for 2.4 GHz radios that are equipped with RP-SMA connectors. This 2.4 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Compact size
  • Flexible "Rubber Duck" antenna
  • SMA Male Connector
  • Tilt and swivel design
Application
  • Multipoint and Mobile Applications & Bluetooth®
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g, 802.11x (WiFi 6) Wireless
  • LAN & IEEE 802.11n (Pre-N, Draft-N) Applications
  • Public Wireless Hotspot
  • Wireless Video Systems
  • IoT Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov