2300 MHz-2700 MHz, 14 dBi, 65-degree H/V Dual Pol, 8-port MIMO sector Antenna, 8 x Type N Female connector

Item # HG2314DP-065-8NF
Availability
14
Price Table
Quantity Price
1 + $664.00
Add to Cart

Description

The L-com HG2314DP-065-8NF 8-port Sector Antenna works from 2300 MHz to 2700 MHz. provides industry leading gain, side lobes suppression, and high front-to-back ratio. The HG2314DP-065-8NF has gain performance of 14 dBi gain and is perfectly suited for macro base station or small cell deployments. Available in 65° beamwidth with dual H/V polarization.

The HG2314DP-065-8NF from L-com patterns are engineered to be symmetric in both polarizations, which will minimize chain imbalance. The HG2314DP-065-8NF sector antennas has 8 Type N Female connectors which make 2x2, 4x4, and 8x8 MIMO configurations possible for high speeds or multiple technology deployments. The sector antenna’s 25 dB port to port isolation and 25 dB front to back ratio allows for channel (frequency) reuse and can reach high levels of spectral efficiency in the most challenging and noisy environments.

L-com’s HG2314DP-065-8NF sector antenna has powder coated, high strength mounting brackets are built to withstand wind speeds of up to 135 mph and survive in corrosive environments with large swing in seasonal weather not impacting performance. The 2.3 GHz to 2.7 GHz HG2314DP-065-8NF sector antenna with 8 x N-type female connector has rugged and waterproof structure provides durable platform built for a broad range of environments and features a heavy-duty UV-resistance plastic radome for all-weather operation. This High performance 8-port sector antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 2300 MHz to 2700 MHz
  • Very High Gain 14 dBi Directional Antenna
  • Easy Install universal mounting bracket provided\\Weatherproof ABS – UV Resistance PVC radome
  • 8 x Type N Female connector
  • 65° beamwidth with dual H/V polarization
  • 100 W max input power
Application
  • 2X2, 4X4 and 8X8 MIMO ready
  • 2.4 GHz applications supported
  • Wireless LAN systems & IEEE 802.16e applications
  • Mobile WiMAX Wireless Internet Provider "cell" site
  • Smart cities expansion for coverage and IOT / IIOT
  • Outdoor or indoor point-to-point (PtP) or point-to-multipoint (PtMP) applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov