2400-2500, 3300-3800, 5150-7125 MHz Flat Panel MIMO Antenna, 6 dBi Gain, 4 N Type Male Connectors

Item # LCANFP1041
Availability
11
Price Table
Quantity Price
1 - 9 $348.69
10 - 24 $334.74
25 - 99 $320.79
100 + Call Us
Add to Cart

Description

The LCANFP1041 Wi-Fi 6e Antenna from L-com is a high performance directional antenna designed for the 2400 MHz to 7125 MHz bands and is available to ship same day. It is a UV protected, outdoor rated antenna with directional pattern. The LCANFP1041 is ideally suited for 802.11 protocols including 802.11ax as well as Zigbee, Bluetooth and is 4x4 MIMO capable.

The L-com high performance LCANFP1041 is a rugged antenna providing broad coverage, low latency, increased network capacity and 6 dBi gain. This 4 port N Male directional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Type connectors.

This Wi-Fi 6e LCANFP1041 antenna with 4 N Male connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • N Type Male Connector
  • 4 x Vertical Polarization
  • 4x4 MIMO Functionality
  • Outdoor Rated Flat Panel Antenna
  • 2.4 GHz, 3 GHz, 5 GHz, 6 GHz Wi-Fi Bands
  • 6 dBi gain
Application
  • Infotainment systems, Routers, Wi-Fi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • CBRS Networks
  • Zigbee, Bluetooth, Wi-Fi