2400-2500/ 5150-5825 MHz, 2/3 dBi, Stamped Metal AP/Router Embedded Antenna-50 Pack

Item # LCSMA1005-50PK
Availability
49
Price Table
Quantity Price
1 - 24 $30.46
25 - 49 $28.94
50 - 99 $27.41
100 + Call Us
Add to Cart

Description

The L-com LCSMA1005-50PK is a dual band stamped metal antenna that ships on the same day as ordered. Our linear polarized antenna has a maximum frequency of 5825 MHz and a minimum frequency of 2400 MHz. This 50-pack stamped metal antenna has an overall length of 1.19 inches and a width of 0.29 inches.

L-com’s LCSMA1005-50PK is a dual band antenna operating from 2400 to 2500 MHz with 2 dBi gain and 5150 to 5825 MHz with 3 dBi gain. The omni directional antenna has a maximum input VSWR of 2:1. This 50-pack stamped metal antenna has an impedance of 50 Ohms.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 50-pack stamped metal antenna as per your requirements.


Features
  • High Efficiency
  • Isotropic radiation patterns
  • Linear polarization
  • Ultra-Compact design
  • Low loss material
  • Extended operating temperatures
  • Case mounting or on board mount
  • Dual band frequency stabilization
  • 50-pack for easy buy
Application
  • IoT, M2M, Telemetry
  • Wireless Remote Control
  • Personal Area Networks (PAN)
  • Industrial/Commercial Equipment
  • 2.4/5 GHz - Wi-Fi/BT/BLE/ZigBee/ISM applications
  • IEEE 802.11 a/b/g/n/ac embedded applications
  • Remote Technology / Monitoring
  • Consumer Tracking
  • Smart Home / Wearables / Devices
  • Agriculture, healthcare, digital signage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov