2400 MHz - 2500 MHz, 12dBi Omnidirectional Fiberglass Antenna, N Female Connector, Gray

Item # HGV-2412U-NF
Availability
104
Price Table
Quantity Price
1 - 24 $89.99
25 - 49 $85.49
50 - 99 $80.99
100 + Call Us
Add to Cart

Description

The single port high performance outdoor omnidirectional fiberglass antenna HGV-2412U-NF from L-Com is in stock and ready to ship the same day you order it. Specifically designed for Wi-Fi networks, the fiberglass radome type N female HGV-2412U-NF has a frequency range of 2400MHz to 2500MHz. This outdoor rated 12dBi gain fiberglass antenna includes an N-type female connector. The reasonably priced rugged omnidirectional antenna provides excellent coverage in rural or difficult-to-reach areas.

Our Omni antenna specialists are ready and available to answer any questions you may have about the HGV-2412U-NF single port omnidirectional fiberglass antenna. The gray N female fiberglass antenna supports the unlicensed 2.4 GHz band. These HGV-2412U-NF omnidirectional antennas provide simple mounting solutions for easy deployment.

Contact L-Com’s expert technical support for assistance with the omnidirectional fiberglass antenna or any antenna. Download our HGV-2412U-NF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 12dBi 2.4 GHz to 2.5 GHz single port omnidirectional antenna will be exact to specification.

The fiberglass antenna HGV-2412U-NF from L-Com has high gain which allows for range extending 4-8 x farther than typical antennas. Order your single port 12dBi omnidirectional Fiberglass Antenna HGV-2412U-NF from L-Com today. There is no MOQ (minimum order quantity) and the product ships from our warehouse the same day.


Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • Lightweight fiberglass radome
  • Integral N-Female connector
  • Commercial grade design
  • 360° Omnidirectional Pattern
Application
  • 2400 Band Operation
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 12 dBi gain