2W/10 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Up to 18 GHz

Item # LCAT7094-10
Availability
5
Price Table
Quantity Price
1 - 24 $74.18
25 - 49 $71.21
50 - 99 $68.98
100 + Call Us
Add to Cart

Description

L-Com’s 2W/10 dB fixed attenuator LCAT7094-10 is in stock and ready to ship on the same-day of order. The 10 dB fixed attenuator LCAT7094-10 is rated to 2 Watts and operates from DC to 18 GHz. This 2-Watt fixed attenuator’s versatile coaxial package uses type N male to type N female connectors with passivated stainless steel body. The LCAT7094-10 RF fixed attenuators lower the amplitude of a signal (attenuate) to 10 dB and can be used in a wide variety of applications.

Our RF fixed attenuator specialists are ready and available to answer any questions you may have on the LCAT7094-10 2W/10 dB fixed attenuator. This LCAT7094-10 N male to N female attenuators can be used to reduce signal levels in order to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components.

Contact L-Com’s expert technical support for assistance with the 2W/10 dB fixed attenuator or any RF fixed attenuator. Download our LCAT7094-10 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 10db rated 2 watt, 1.350 VSWR, fixed attenuator will be exact to specification.

L-Com carries a wide range of fixed attenuators with a broad selection of attenuation levels and frequency ranges. These 2W/10 dB fixed attenuators can prevent signal overload in amplifiers, receivers, and detectors, adjusting the signal level to optimal power range. Order your 2W/10 dB fixed attenuator LCAT7094-10 from L-Com today. There is no MOQ (minimum order quantity) and the DC to 18 GHz RF attenuator ships same day from our warehouse.

Features
  • DC to 18 GHz Frequency Range
  • Attenuation 10±0.5 dB
  • N Type Male/Female Connectors
  • Max Power 2 Watts (CW)
  • VSWR < 1.35:1
Application
  • Instrumentation
  • Precision Measurements
  • Prototyping and Characterization
  • Production Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov