Description
The HG3517DP8-065 3.5 GHz 8-port Sector Antenna from L-com with Type N connectors provides industry leading gain, side lobes suppression, and high front to back ratio. The HG3517DP8-065 has gain performance of 16 to 18 dBi gain with 65° beamwidth and is perfectly suited for macro base station or small cell deployments. Available in dual +/-45 slant polarization, this antenna works from 3.3 GHz – 4.2 GHz. The L-com HG3517DP8-065 sector antenna patterns are engineered to be symmetric in both polarizations, which will minimize chain imbalance. The 8 Type N connectors make 2x2, 4x4, and 8x8 MIMO configurations possible for high speeds or multiple technology deployments. The sector antenna’s 15 dB side lobe suppression and 30 dB front to back ratio allows for channel (frequency) reuse and can reach high levels of spectral efficiency in the most challenging and noisy environments. The 3300 to 4200 MHz HG3517DP8-065 sector antenna with 8 x N-type female connector has Universal radio brackets that are compatible with many popular radios. Our expert technical support and friendly, knowledgeable customer service personnel are available to assist you with your multiport macro base station antenna needs. Like the other RF and antenna products from L-com, the HG3517DP8-065 is in stock and ready to ship the same day. Features
Application
![]() |