3.35 Ghz to 3.6 GHz 15 dBi Back Fire Dish Antenna Type N Female Connector

Item # HG3515D-1-NF
Availability
6
Price Table
Quantity Price
1 - 9 $111.99
10 - 24 $107.51
25 - 99 $103.03
100 + Call Us
Add to Cart

Description

The L-com HG3515D-1-NF is a high-performance back-fire antenna specifically designed for long-range directional point to point systems, point to multipoint and wireless bridges. L-com's HG3515D-1-NF has 13 to 15 dBi gain. The HG3515D-1-NF operates from 3350 to 3600 MHz which is ideal for WLAN, CBRS or WIMAX backhaul.

The HG3515D-1-NF from L-com has 28° Vertical and Horizontal Beamwidth patterns with vertical or horizontal polarization and features Type N female connectors. The 3350-3600 MHz HG3515D-1-NF is a compact dish that minimizes interference.

The Type N female connectorized HG3515D-1-NF antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high-performance back-fire antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Superior performance
  • All weather operation
  • UV stable powder coat finish
  • Die-cast aluminum construction
  • Easy to assemble
Application
  • 3.5 GHz Wireless access system
  • Point to Point (PtP) and Multi-point to Point (MPtP) Systems
  • Wireless Bridges
  • Long-range Directional Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov