31.5 dBi Active GPS/BeiDou Magnet Mount Antenna RHCP 1561/1575 MHz, RG174 SMA Male IPX6

Item # LCANGPS1014
Availability
250
Price Table
Quantity Price
1 - 24 $34.65
25 - 49 $32.92
50 - 99 $31.19
100 + Call Us
Add to Cart

Description

The L-com Active GNSS Antenna LCANGPS1014 is Right Hand Circular Polarized with an integrated Neodymium Rare Earth Magnet for a secure mount. The LCANGPS1014 is an active GPS L1 and BDS B1 band antenna with 31.5 dBi Gain. These Magnet Mount active GNSS antenna units are ideally suited for use on vehicles where low profile, low drag, non-penetrating style antennas are needed.

Our GNSS antenna specialists are ready and available to answer any questions you may have on the LCANGPS1014. This high quality SMA male antenna meets GPS L1 and BDS B1 requirements by operating in the 1559 MHz to 1577 MHz frequency range.

The LCANGPS1014 GNSS antenna series from L-com are designed for mobile, vehicle, or fleet servies to receive GNSS signals from satellite constellations to triangulate geolocations for navigation, tracking, and surveying.


Features
  • SMA Male
  • Right Hand Circular Polarizied
  • 28 dB LNA w/ low 1.5 dB Noise Figure
  • Neodymium Rare-Earth Magnet
  • IPX6 Rated
Application
  • GPS L1/BDS B1
  • High Accuracy Global Positioning
  • Precision Agriculture, Mining and Construction
  • Law Enforcement and Public Safety
  • Vehicle Fleet Management