Fire Rated 4.3-10 Male Right Angle to 4.3-10 Female Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts 5 Feet

Item # LCCA31003-FT5
Availability
4
Price Table
Quantity Price
1 - 24 $85.99
25 - 49 $81.69
50 - 99 $77.39
100 + Call Us
Add to Cart

Description

Fire Rated 4.3-10 Male Right Angle to 4.3-10 Female Low PIM Cable Using SPF-250 Coax Using Times Microwave Parts 5 Feet

L-com fire rated 4.3-10 male right angle to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts 5 feet is available for same day shipping from our facility. This high quality 4.3-10 cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31003-FT5 4.3-10 cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low PIM coaxial cable assemblies are built with right angle 4.3-10 connection on one end and 4.3-10 connection on the other. This low PIMright angle 4.3-10 to 4.3-10 cable from L-com has a male to female gender combination. Our 4.3-10 male to 4.3-10 female coaxial assembly part number LCCA31003-FT5 can also be known as low PIM right angle 4.3-10 plug to 4.3-10 jack cable assembly when using alternate gender names.

4.3-10 plug to 4.3-10 jack cable assembly LCCA31003-FT5 is manufactured with a corrugated coax. These corrugated 4.3-10 to 4.3-10 cable assemblies use SPF-250 coax and are single shielded. L-com single shielded fire rated 4.3-10 male right angle to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts 5 feet is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these 4.3-10 to 4.3-10 M/F cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz 4.3-10 right angle male to 4.3-10 female cables are located on the LCCA31003-FT5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low PIM 4.3-10 female to right angle 4.3-10 male cable assembly because it can be used in the opposite direction.

Fire rated 4.3-10 male right angle to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts 5 feet is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our right angle 4.3-10 to 4.3-10 cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our fire rated 4.3-10 male right angle to 4.3-10 female low PIM cable using SPF-250 coax using Times Microwave parts 5 feet.


Features
  • 100% Tested with PIM Test Results Marked on Cable
  • Lightweight and Extremely Flexible
  • Low Loss with Excellent VSWR
  • IP67 (when mated)
  • Using Times Microwave Components
Application
  • Distributed Antenna Systems (DAS)
  • Multi-Carrier Communication Systems
  • PIM Testing