Description4.3-10 Male to N Male Low PIM Cable Using TFT-402-LF Coax Using Times Microwave Components 2 MeterL-com 4.3-10 male to N male low PIM cable using TFT-402-LF coax using Times Microwave components 2 meter is available for same day shipping from our facility. This high quality 4.3-10 cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31069-M2 4.3-10 cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions. These RF low PIM coaxial cable assemblies are built with 4.3-10 connection on one end and N connection on the other. This low PIM 4.3-10 to N cable from L-com has a male to male gender combination. Our 4.3-10 male to N male coaxial assembly part number LCCA31069-M2 can also be known as low PIM 4.3-10 plug to N plug cable assembly when using alternate gender names. 4.3-10 plug to N plug cable assembly LCCA31069-M2 is manufactured with a flexible coax. These flexible 4.3-10 to N cable assemblies use TFT-5G-402 coax and are double shielded. L-com double shielded 4.3-10 male to N male low PIM cable using TFT-402-LF coax using Times Microwave components 2 meter is built from quality components by skilled assemblers with many years of experience. Maximum frequency for these 4.3-10 to N M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz 4.3-10 male to N male cables are located on the LCCA31069-M2 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low PIM N male to 4.3-10 male cable assembly because it can be used in the opposite direction. 4.3-10 male to N male low PIM cable using TFT-402-LF coax using Times Microwave components 2 meter is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our 4.3-10 to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our 4.3-10 male to N male low PIM cable using TFT-402-LF coax using Times Microwave components 2 meter. Features
Application
|